IESNA:LM-63-2002
[TEST]P951590
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21116
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2313.3 2526.6 2758.7 3005.1 3218.4 3397.2 3532.7 3611.9 3624.9 3586
3545.6 3542.7 3567.2 3620.6 3746 4058.7 4835.6 6001.6 7040.8 7839.3
8453.3 9032.7 9555.9 10047.4 10377.4 9901.8 8015.1 5606.7 3877.1 2607.3
1099.7 348.8 165.8 72.1 23.1 0 0
2313.3 2530.9 2776 3013.8 3228.5 3407.3 3551.4 3630.7 3642.2 3607.6
3562.9 3561.5 3580.2 3635 3763.3 4008.3 4677.1 5814.2 6973.1 7800.4
8438.9 9081.7 9573.2 10054.6 10410.6 10103.6 8356.7 5967 4063.1 2703.9
1170.3 379.1 193.1 85 30.3 0 0
2313.3 2528.1 2765.9 2995 3199.7 3369.8 3500.9 3583.1 3591.7 3561.5
3528.3 3522.6 3542.7 3597.5 3720 3949.2 4492.6 5517.3 6670.4 7566.9
8229.9 8927.5 9589 10195.8 10708.9 10855.9 9679.8 7532.3 5082.1 3300.6
1527.8 602.5 338.7 187.4 86.5 28.8 0
2313.3 2510.8 2731.3 2950.4 3134.8 3292 3417.3 3482.2 3503.8 3490.9
3466.4 3463.5 3480.8 3506.7 3578.8 3724.3 3972.3 4543 5517.3 6635.8
7630.3 8554.2 9496.8 10384.6 11233.6 11896.6 12344.8 12380.9 11605.4 9207.1
5174.3 1852.1 743.7 397.8 183 41.8 0
2313.3 2481.9 2676.5 2876.9 3051.3 3199.7 3317.9 3397.2 3433.2 3441.8
3440.4 3449.1 3473.6 3496.6 3542.7 3648 3832.4 4110.6 4630.9 5510.1
6658.9 7885.4 9119.2 10403.4 11462.7 12463 13444.5 14541.4 15396.1 14767.7
11683.3 6435.4 2532.4 1132.9 478.5 49 0
2313.3 2466.1 2637.6 2810.6 2969.1 3114.7 3232.9 3325.1 3375.5 3411.6
3437.5 3479.3 3542.7 3593.2 3640.7 3715.7 3875.7 4132.2 4524.3 5004.2
5711.9 6638.7 7693.7 8826.6 9995.5 11291.2 12738.3 14437.6 16778.3 18169.2
16622.6 12494.7 6795.8 2424.3 602.5 34.6 0
2313.3 2457.4 2626.1 2800.5 2954.7 3100.3 3225.7 3316.5 3371.2 3405.8
3441.8 3483.6 3544.2 3597.5 3653.7 3737.3 3893 4145.2 4540.1 5048.9
5727.8 6635.8 7666.3 8776.1 9968.1 11278.3 12757 14545.7 16775.4 18085.6
16396.3 12255.5 6762.6 2473.3 595.3 38.9 0
2313.3 2428.6 2567 2718.3 2863.9 3005.1 3132 3238.6 3315 3374.1
3436.1 3511 3593.2 3662.4 3730.1 3826.7 3982.3 4223 4580.5 5067.6
5687.4 6445.5 7355 8402.8 9587.6 10920.8 12376.5 13949 15880.4 17356.3
15338.4 9578.9 4345.5 1478.8 351.7 30.3 0
2313.3 2409.9 2513.6 2633.3 2763 2894.2 3023.9 3137.7 3241.5 3332.3
3427.4 3518.2 3604.7 3681.1 3767.6 3893 4073.1 4351.3 4769.3 5340.1
6095.3 6996.1 8041.1 9182.6 10344.3 11566.5 12821.9 14155.1 15481.1 15927.9
14152.2 9485.3 4080.3 1223.7 492.9 136.9 0
2313.3 2376.7 2451.7 2538.1 2646.2 2764.4 2879.7 2999.4 3108.9 3219.9
3332.3 3434.6 3521.1 3613.4 3711.4 3828.1 4009.7 4300.9 4750.6 5406.4
6259.6 7244 8297.6 9365.6 10429.3 11497.3 12597.1 13650.6 14130.6 13215.4
10406.3 5220.4 1409.6 534.7 291.1 80.7 0
2313.3 2342.1 2379.6 2440.1 2520.9 2608.8 2714 2816.3 2927.3 3031.1
3152.1 3268.9 3384.2 3505.3 3630.7 3780.6 3986.7 4306.6 4788 5507.2
6451.3 7571.2 8652.2 9583.3 10389 11151.4 11771.2 11918.2 11168.7 9124.9
5693.2 2081.3 418 128.3 44.7 15.9 0
2313.3 2324.8 2340.7 2386.8 2453.1 2526.6 2614.5 2705.3 2803.3 2908.6
3021 3136.3 3263.1 3392.8 3537 3709.9 3936.2 4269.2 4736.1 5376.1
6233.7 7228.2 8140.5 8708.4 8969.3 9016.8 8823.7 8212.6 7092.7 5438.1
3201.1 1089.6 247.9 70.6 20.2 8.6 0
2313.3 2301.8 2303.2 2327.7 2372.4 2427.2 2493.5 2564.1 2634.7 2701
2774.5 2842.3 2921.5 2997.9 3081.5 3182.4 3330.9 3564.4 3933.3 4470.9
5161.3 5861.8 6344.6 6412.4 6026.1 5308.3 4282.1 3006.6 1713.7 784.1
335.8 126.8 47.6 18.7 8.6 1.4 0
2313.3 2261.4 2231.1 2213.9 2199.4 2173.5 2128.8 2058.2 1964.5 1853.5
1726.7 1592.6 1458.6 1339 1246.7 1179 1130 1111.3 1207.8 1431.2
1679.1 1882.4 1870.8 1542.2 1081 720.7 498.7 347.4 232.1 144.1
90.8 57.7 28.8 11.5 2.9 0 0
2313.3 2223.9 2154.8 2068.3 1944.3 1790.1 1608.5 1405.3 1189.1 977.2
823 742.3 725 732.2 756.7 778.3 795.6 797 778.3 739.4
696.2 652.9 606.8 556.3 490 407.9 318.5 229.2 171.5 125.4
80.7 47.6 18.7 7.2 2.9 0 0
2313.3 2190.8 2066.8 1901.1 1673.4 1424 1163.1 932.5 799.9 755.2
732.2 712 696.2 680.3 671.7 665.9 658.7 642.8 608.2 557.8
507.3 456.9 407.9 351.7 295.5 246.5 210.4 178.7 141.2 96.6
49 24.5 11.5 4.3 0 0 0
2313.3 2157.6 1983.2 1718 1424 1125.7 890.7 801.4 775.4 753.8
732.2 710.6 688.9 667.3 635.6 599.6 557.8 508.8 455.5 403.6
354.6 311.3 276.7 249.3 223.4 198.9 173 136.9 93.7 63.4
41.8 23.1 10.1 4.3 0 0 0
2313.3 2137.5 1899.6 1589.8 1241 946.9 827.3 802.8 779.7 755.2
735.1 710.6 684.6 652.9 612.6 562.1 507.3 451.1 392 334.4
286.8 256.6 234.9 214.8 193.1 171.5 147 116.7 92.2 73.5
53.3 34.6 11.5 1.4 0 0 0
2313.3 2108.6 1818.9 1451.4 1091.1 877.8 830.2 807.1 784.1 759.6
738 714.9 687.5 650 599.6 546.3 481.4 416.5 345.9 295.5
262.3 242.1 226.3 209 190.3 167.2 138.4 113.9 95.1 74.9
54.8 34.6 10.1 0 0 0 0
2313.3 2105.8 1793 1398.1 1033.4 869.1 838.8 814.3 789.8 766.8
743.7 717.8 690.4 650 601 536.2 462.7 389.2 328.6 282.5
253.7 234.9 217.6 198.9 177.3 149.9 119.6 99.5 80.7 62
41.8 23.1 5.8 0 0 0 0
2313.3 2105.8 1774.3 1369.2 1008.9 869.1 844.6 820.1 792.7 766.8
743.7 719.2 691.8 655.8 609.7 546.3 468.4 390.6 324.3 275.3
246.5 229.2 211.9 191.7 167.2 132.6 102.3 85 69.2 51.9
33.2 13 1.4 0 0 0 0
2313.3 2113 1782.9 1373.6 1008.9 869.1 844.6 820.1 794.2 769.7
745.2 720.7 694.7 660.1 614 543.4 465.5 384.8 318.5 271
245 227.7 209 190.3 164.3 124 96.6 80.7 63.4 46.1
28.8 10.1 0 0 0 0 0
